IESNA:LM-63-2002
[TEST]P1437768
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5D-835-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 5xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.04A 364.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36457.2
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5077.9 5109.0 4818.8 4248.8 3927.6 3896.5 3917.2 4000.1 4165.9 4383.6 4621.9 5109.0 6176.4 7482.1 8964.0 10414.8 11534.1 12404.6 
13461.6 14176.6 14560.1 14601.5 13741.4 12933.1 12238.7 10933.0 8259.3 5606.4 4476.8 2943.1 1067.4 570.0 383.4 207.3 145.1 82.9 0.0 
5077.9 5119.3 4829.2 4269.6 3948.3 3906.9 3938.0 4020.9 4176.3 4414.7 4663.4 5119.3 6186.7 7533.9 9088.4 10445.9 11637.7 12653.3 
13565.2 14301.0 14777.7 14808.8 13865.7 13057.4 12300.9 10974.5 8414.8 5782.6 4476.8 2953.5 1067.4 590.7 393.8 217.6 145.1 82.9 0.0 
5077.9 5109.0 4849.9 4352.5 4000.1 3948.3 3979.4 4072.7 4238.5 4497.6 4787.7 5202.2 6114.2 7523.6 9057.3 10591.0 12000.4 13181.8 
14311.4 15316.6 15886.5 16083.4 15845.1 14777.7 13865.7 12829.4 10114.3 6808.5 4829.2 3285.1 1440.5 694.3 466.3 310.9 238.3 134.7 0.0 
5077.9 5119.3 4901.7 4456.1 4103.8 4062.3 4072.7 4176.3 4373.2 4663.4 5057.2 5544.2 6207.5 7461.4 9036.6 10767.2 12352.7 13731.0 
15036.8 16166.3 16964.3 17472.1 17555.0 17409.9 16736.3 15523.8 14611.9 13140.3 10559.9 6704.9 2684.0 1108.8 684.0 445.6 321.3 
155.4 0.0 
5077.9 5140.1 4974.3 4694.5 4321.4 4248.8 4290.3 4414.7 4642.6 5005.3 5492.4 6103.8 6777.4 7720.5 9067.7 10787.9 12715.4 14466.8 
15782.9 16933.2 17793.3 18373.7 18829.6 19296.0 19472.1 19119.8 18539.5 17596.4 15358.0 10891.5 5761.8 2207.3 1067.4 570.0 321.3 
155.4 0.0 
5077.9 5129.7 5046.8 4912.1 4684.1 4559.7 4642.6 4860.3 5129.7 5502.8 6072.7 6818.9 7699.7 8580.6 9710.2 11233.5 13067.8 14860.6 
16384.0 17233.7 17886.6 18560.2 19264.9 20187.2 21088.8 21783.1 22104.4 22239.1 20518.8 15648.2 9316.4 3792.9 1461.2 684.0 331.6 
145.1 0.0 
5077.9 5171.2 5140.1 5150.4 5150.4 5140.1 5223.0 5482.0 5865.5 6394.0 7046.9 7875.9 8850.0 10010.7 11337.2 12870.9 14135.2 15337.3 
16373.6 17295.9 18166.4 19036.9 20239.0 21524.0 22632.9 23016.3 22125.1 20394.5 18249.3 14881.3 9067.7 3544.2 1139.9 549.2 238.3 
72.5 0.0 
5077.9 5160.8 5202.2 5305.9 5471.7 5689.3 6031.3 6383.6 6860.3 7440.7 8207.5 9192.0 10342.3 11720.6 13244.0 14860.6 16166.3 17088.6 
17865.9 18705.3 19803.8 21047.3 22197.6 22985.2 22208.0 20560.3 18549.8 15948.7 12041.8 6964.0 3326.5 1699.5 953.4 559.6 352.3 
124.4 0.0 
5077.9 5160.8 5264.4 5440.6 5710.0 6093.5 6601.3 7212.7 7948.4 8756.8 9710.2 10829.4 12135.1 13668.8 15409.8 17026.5 18311.5 19358.1 
20176.8 21306.4 22788.3 24228.8 25068.2 24415.3 22726.1 20871.2 18228.6 13886.5 8818.9 4580.5 2487.1 1409.4 953.4 673.6 393.8 155.4 
0.0 
5077.9 5150.4 5254.1 5482.0 5792.9 6217.8 6777.4 7409.6 8238.6 9057.3 10072.9 11254.3 12725.8 14290.6 16166.3 17990.2 19606.9 21047.3 
22280.5 23772.8 25752.1 27337.7 28073.5 27161.5 24974.9 21959.3 17969.5 12549.6 6932.9 3533.8 1927.5 1202.1 808.3 549.2 342.0 176.2 
0.0 
5077.9 5109.0 5212.6 5451.0 5803.3 6259.3 6787.8 7523.6 8321.5 9202.4 10269.8 11471.9 12902.0 14456.4 16301.1 18197.5 19700.1 21005.9 
22021.4 23161.4 24601.8 25430.9 25358.3 23741.7 20974.8 17720.8 13938.3 9129.8 4891.4 2414.6 1461.2 911.9 611.4 352.3 238.3 103.6 0.0 
5077.9 5098.6 5181.5 5388.8 5699.7 6114.2 6622.0 7233.4 8000.3 8756.8 9627.3 10622.1 11762.0 13067.8 14549.7 16197.4 17700.1 18840.0 
19762.3 20726.1 21658.7 21886.7 21254.6 19171.6 16466.9 13471.9 10331.9 6684.2 3523.4 1823.9 1171.0 756.5 445.6 228.0 145.1 72.5 0.0 
5077.9 5067.5 5119.3 5264.4 5502.8 5834.4 6228.2 6684.2 7191.9 7761.9 8342.2 9005.5 9813.8 10715.4 11834.6 13119.6 14124.8 14933.1 
15254.4 15306.2 15181.8 14187.0 12300.9 9378.5 6653.1 4777.4 3430.2 2217.7 1295.4 849.8 570.0 383.4 238.3 124.4 62.2 20.7 0.0 
5077.9 5005.3 4932.8 4922.4 4943.2 5015.7 5088.2 5129.7 5181.5 5140.1 5015.7 4818.8 4673.7 4663.4 4901.7 5223.0 5274.8 4777.4 3989.8 
3254.0 2487.1 1823.9 1430.1 1139.9 922.3 746.1 580.3 435.2 321.3 238.3 176.2 124.4 82.9 41.5 10.4 10.4 0.0 
5077.9 4881.0 4663.4 4445.7 4238.5 4031.2 3761.8 3305.8 2725.5 2217.7 2000.1 2010.4 2145.1 2362.8 2528.6 2487.1 2124.4 1647.7 1222.8 984.5 
870.5 808.3 725.4 621.8 507.8 424.9 342.0 300.5 259.1 228.0 186.5 155.4 103.6 41.5 10.4 0.0 0.0 
5077.9 4818.8 4435.4 4020.9 3606.3 3098.5 2414.6 1761.7 1492.3 1440.5 1430.1 1430.1 1450.8 1481.9 1399.0 1129.6 849.8 715.0 632.1 559.6 518.2 
476.7 435.2 393.8 362.7 342.0 310.9 238.3 176.2 134.7 82.9 51.8 20.7 10.4 0.0 0.0 0.0 
5077.9 4735.9 4217.8 3647.8 3005.3 2259.1 1564.8 1347.2 1295.4 1233.2 1181.4 1139.9 1098.5 1036.3 901.6 715.0 611.4 518.2 445.6 404.2 362.7 
342.0 310.9 300.5 269.4 238.3 207.3 176.2 134.7 93.3 72.5 41.5 20.7 0.0 0.0 0.0 0.0 
5077.9 4663.4 4000.1 3326.5 2538.9 1668.4 1357.6 1274.7 1212.5 1139.9 1067.4 974.1 891.2 798.0 684.0 590.7 507.8 435.2 383.4 352.3 321.3 300.5 
279.8 259.1 238.3 217.6 186.5 145.1 124.4 103.6 72.5 41.5 10.4 0.0 0.0 0.0 0.0 
5077.9 4570.1 3875.8 3046.7 2134.8 1430.1 1305.7 1243.6 1171.0 1098.5 1005.2 891.2 787.6 684.0 590.7 518.2 456.0 393.8 362.7 331.6 300.5 279.8 259.1 
238.3 207.3 186.5 155.4 124.4 103.6 82.9 51.8 20.7 0.0 0.0 0.0 0.0 0.0 
5077.9 4549.4 3772.1 2901.6 1844.6 1367.9 1295.4 1233.2 1160.7 1077.8 974.1 870.5 756.5 652.9 559.6 487.1 435.2 383.4 342.0 310.9 279.8 259.1 228.0 
207.3 186.5 145.1 114.0 103.6 82.9 62.2 31.1 10.4 0.0 0.0 0.0 0.0 0.0 
5077.9 4539.0 3720.3 2777.3 1709.9 1357.6 1285.0 1222.8 1160.7 1077.8 963.8 849.8 735.8 642.5 559.6 497.4 445.6 404.2 352.3 310.9 269.4 248.7 217.6 
196.9 165.8 114.0 82.9 72.5 51.8 31.1 20.7 0.0 0.0 0.0 0.0 0.0 0.0 
5077.9 4497.6 3710.0 2787.7 1699.5 1347.2 1285.0 1222.8 1150.3 1067.4 963.8 849.8 746.1 652.9 570.0 507.8 456.0 404.2 352.3 310.9 269.4 248.7 217.6 
196.9 165.8 114.0 82.9 62.2 51.8 31.1 10.4 0.0 0.0 0.0 0.0 0.0 0.0 
